Products 

Water Technologies
Language
  • English
  • Deutsch
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Industries
    • Automotive
    • Environmental Remediation
    • Food and Beverage
    • Hydrocarbon Processing
    • Metals and Metal Finishing
    • Mining
    • Oil and Gas
    • Pharma
    • Power
    • Pulp and Paper
    • Semiconductor and Solar
  • Pulp and Paper
    • Products
    • Services
    • Case Studies
    • Contacts
  • Products

Pulp and Paper - Products

Here is a list of some of the products that we provide to the Pulp and Paper industry - select a product to view more information. 

MBBR / IFAS Biological Treatment System 
Using the Moving Bed Bioreator (MBBR) / Integrated Fixed Film Activated Sludge (IFAS) biological treatment system you can expand an existing wastewater treatment plant's capacity by nearly 100%, improve water quality to meet the most stringent requirements and even construct a new plant with a footprint as small as a 1/4 that of a traditional activated sludge process. More

Aqua-Lator™ Floating Spray Coolers
Breaks up process water or wastewater into small particles so there is more surface area in contact with the ambient air, thereby increasing heat transfer and cooling  More

Belt Dryer
The Siemens Water Technologies belt dryer offers efficient operation in minimal space.  The belt dryer requires a minimal amount of auxiliary systems due to the low operating temperature of the entire system.  More

Belt Press
The simple and compact design of the Compact Belt Press combines outstanding performance with low capital costs and minimal floor space.  More

Biochemical Treatment - BIOXIDE® Odor Control Solution 
BIOXIDE® is a patented biochemical treatment product which controls hydrogen sulfide odors and corrosion biologically.  When compared to alternative treatment methods, BIOXIDE® excels in efficientcy, safety and cost effectiveness.  More

Biochemical Treatment - NITRAZYME™ PLUS Chemical Solution for Odor and Corrosion Control
NITRAZYME™ PLUS chemical solution is a blend containing sodium nitrate for a safe, natural biological approach to controlling odors and corrosion.  More

BIOPAQ® UASB Reactor
The BIOPAQ® UASB process converts organic compounds anaerobically, primarily to methane and carbon dioxide.  More

Carbon Adsorbers
The PV® series carbon adsorber series is designed for use in a wide range of low and high flow and pressure applications.   PV® series adsorbers are available as single adsorbers or as a system of two adsorbers and piping manifold.  More

CDI-LX™ Continuous Electrodeionization - CEDI - Systems
CDI-LX™ systems are pre-engineered systems specifically designed to meet the demands of the pharmaceutical, power, microelectronics and general industry customer.  More

Chemical Feed Skids
The success of any water treatment program hinges on the performance of the feed and control equipment. Siemens Water Technologies brings together a wide range of resources to offer our customers an unmatched ability to meet virtually any chemical feed equipment need.  More

Chlorine Dioxide Generators
The Millennium III™ Series automatic generators are the next generation in chlorine dioxide technology combining high performance with durability, simplicity of use and easy maintenance. The Millennium III™ Series of chlorine dioxide generators includes 6 automatic models.  More

CIRCOX® Reactor
The CIRCOX® aerobic reactor may be used following anaerobic treatment by either of the foregoing processes or by itself.  More

Clarifier® Packaged Configuration Systems
Water filtration using Adsorption Clarifier® buoyant media systems provides high quality water treatment with minimal footprint and ceiling height. Automatic operation and a small foot print insure low initial cost and less operator attention.  More

Deaerating Heaters, Parts and Replacement Internals
Having problems with your current deaerating heaters? Do you need spare parts or internals to return your deaerating heater (such as the Permutit® SLH or Trey units and the L*A Water tray style deaerators) to full operation? Or, perhaps, do you need an upgrade or a duplicate system?  More

Decanters - Floating, Fixed, Solids or Non-Solids Excluding
The floating solids excluding decanter is the only true solids excluding decanter in the industry that does not use electro-mechanical equipment in the basin. Jet Tech decanters are constructed of high quality, durable, corrosive resistant materials providing simple safe operation with a manual override that is unique in the industry.  More

Discfuser® Coarse Bubble Diffuser
Discfuser diffusers are recommended for applications where coarse bubble diffusion is satisfactory or dictated by the presence or expectation of high solids concentration in the aerated liquor.  More

Dissolved Air Flotation Separator
The Folded Flow® DAF system’s simple and innovative design “folds” the flow by removing effluent from the same end of the tank as the influent is introduced, resulting in a higher hydraulic loading rate.  More

Dosing Controllers for Odor Control Chemical Feed Systems
Siemens' Advanced Dosing Controllers are a series of microprocessor-based controllers used to deliver an optimized chemical feed dose in odor control treatment systems.  More

Filter
When you need gravity filtration, use the Hydro-Clear® pulsed-bed sand filtration system. It features a unique underdrain system and a shallow bed of mono-media, fine-grained sand, a design which permits the filter media to be “pulsed” periodically as solids build up.  More

Filter Press
The J-Press® filter press is among the most widely used liquid/solids filtration and separation device obtainable.  More

Granular Activated Carbon
VOCarb® 36C is a 3 x 6 mesh, high activity, granular activated carbon that is manufactured from selected grades of coconut shell.  It is highly effective for the adsorption of VOCs with a short contact time, and is an excellent alternative to 4mm pelletized coal-based activated carbons.  More

Inclined Plate Separators
By using our Inclined Plate Separators, you get effective solids separation and turbidity reduction for a wide range of applications.  More

Mixed Bed Deionizers
VP Series mixed bed deionizers are designed and manufactured for commercial and light to medium industrial applications. They are rugged, pre-engineered, pre-assembled, standardized units that minimize expensive installation and start-up costs. The VP Series is a truly reliable water treatment system, as its simple design maximizes the efficiency and repeatability of the unit during the service and regeneration modes.  More

Multimedia Filters
Multimedia filters highly efficiently remove suspended solids from water. As water flows downward through the bed, it encounters layers of filtration media with decreasing porosity. Successively smaller particles are then trapped in each layer, thus providing true depth filtration. Multimedia filters are also sometimes referred to as dual media, anthracite, granular media, multi-layer or pressure filters.  More

Parts and Components for all Water Treatment Systems
All water treatment equipment manufacturers, including the companies within the Siemens family (such as USFilter, IWT®, Permutit®, LA Water and Penfield®), manufactured a wide variety of water treatment systems with various custom engineered, specialized or proprietary parts. The Engineered Parts and Services (EP&S) group is dedicated to fulfilling all your custom engineered, specialized or proprietary part and component requirements.  More

Parts for Permutit® FAVAIR Lamella Dissolved Flotation Systems
We offer a complete line of spare and replacement parts and retrofits for existing Lamella Dissolved Air Flotation Systems. Whether it is a system supplied by Siemens, a Siemens legacy company (such as Permutit) or any or all other water treatment manufacturers, we can assist you with parts and retrofit packages.  More

Permutit® Automatic Valveless Gravity Filters - AVGF
Automatic Valveless Gravity Filters (AVGF) operate automatically without a single valve, backwash pump, flow control or other instrumentation. Nothing moves but the water.  More

Permutit® Precipitators
Using a highly efficient operation, Permutit Products Precipitators remove impurities from liquids based on the upflow sludge blanket principle.  More

PolyBlend® Polymer Feed System
Optimize polymer performance with the best polymer feed systems available.  Nothing compares to the performance of the Polyblend®.  More

Quadricell® Induced Air Flotation Separators
The Quadricell separator has been engineered to provide the most efficient means of removing oil and suspended solids from water in large volumes. These units can process solids and oils in the 50 ppm to several hundred ppm range with product effluents containing less than 5 ppm.  More

Replacement Universal Spray Valves For Deaerators And Hot Process Softeners
We offer the solution you need with our Permutit Universal Spray Valves that can be utilized for all existing deaerators and hot process softeners. We can assist you whether your deaerators and/or hot process softeners were supplied by USFilter, any or all other water treatment manufacturers, or USFilter’s family of companies.  More

Reverse Osmosis and Nanofiltration Units (320-720 gpm)
Vantage® Series packaged single-pass 8-inch reverse osmosis and nanofiltration units are designed for a variety of applications requiring high quality equipment with a fast delivery and competitive price. These pre-engineered, pre-assembled and factory tested units minimize installation and start-up time. With simple utility connections and easy to set up controls, the unit is ready for quick on-line service.  More

Reverse Osmosis (RO) Membranes and Replacement RO Membranes
Siemens is your single-source for all replacement membranes, accessories and parts. We inventory membranes and accessories from the leading manufacturers to ensure you quick delivery from one of our 4 regional distribution and stocking locations.  More

SBR Package Plants
OMNIPAC® SBR Package Plants are the perfect solution for a variety of municipal and industrial wastewater processing applications. OMNIPAC® SBR plants are pre-engineered and factory built and eliminate the need for multiple tankage, separate clarification systems and sludge recycle systems.  More

Sequencing Batch Reactor (SBR) Systems
The OMNIFLO® Sequencing Batch Reactor (SBR) is a fill-and-draw, non-steady state activated sludge process in which one or more reactor basins are filled with wastewater during a discrete time period, and then operated in a batch mode.  More

Traveling Water Screens
Siemens Water Technologies offers a variety of raw water screens to meet every application, including drinking waster plants, power plants, paper mills, and cooling and boiler feed water systems.  More

Tricon™ Adsorption Clarification and Filtration system for Large Flows
Water filtration and clarification using the Tricon™ system provides a high quality and high flow water treatment system.  More

Ultrafiltration System
Ideal for gravity-driven systems, treatment requiring coagulants and pretreatment to RO applications such as drinking water, desalination, reuse and industrial applications, the system is able to meet a fast-tracked installation schedule and produce superior water quality.  More

top of page

Print
Contact Us
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID