SIEMENS

 

Chemical Metering Pumps and Accessories 


Water Technologies
  • USFilter Home

X

Contact


search

  • Water Technologies
    • Products
    • Services
    • Parts
    • Municipal
    • Industries
    • Laboratory
    • Aquatics and Leisure
    • Applications
    • About Us
    • Site Map
    • Contact Us
    • Request A Proposal
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
  • Chemical Feed and Disinfection
    • Analyzers and Process Controllers
    • Chemical Induction/ Injection Products
    • Chemical Metering Pumps and Accessories
    • Chlorine Dioxide Generation Equipment
    • Dry Chemical Feed Equipment and Control
    • Gas Feed Equipment and Control
    • Hypochlorite Generation Equipment
    • Liquid Chemical Feed Equipment and Control
    • Polymer Feed and Control
    • Ultraviolet (UV) Equipment
  • Chemical Metering Pumps and Accessories

Chemical Metering Pumps and Integrated Chemical Feed Systems

Siemens Water Technologies offers several types of metering pumps with integrated controls capabilities, including solenoid-driven, mechanically actuated, hydraulically actuated and peristaltic pumps as well as integrated dosing and controls packaged systems for municipal and industrial markets.

Encore 700
Encore® 700 Diaphragm Metering Pump
Chemical metering pump integrated packages are designed to meet the needs of virtually any industrial or municipal liquid chemical feed application. They are completely assembled systems offering the features and flexibility required for accurate chemical metering with the benefit of easy installation,start-up,operation and maintenance with "plu and play" approach










Mechanically Actuated Diaphragm Metering Pumps

Suitable for mild solutions, aggressive chemicals or high viscosity liquids such as polymer and slurries.

Encore 100

Capacities up to 197 LPH (52 GPH) and up to 10 bar (150 PSI)

Encore 700

Capacities up to 2500 LPH (660 GPH) and up to 12 bar (175 PSI)

 

 

Mechanical Actuated Metering Pump

Suitable for municipal water and wastewater, swimming pool and industrial process water.

Chem-Ad

Capacities up to 750 LPH at 50 Hz (or 233 GPH at 60 Hz) and up to 10 bar (150 PSI)

 

 

Hydraulically Actuated Tubular Diaphragm Pumps

Cast-iron design; ideal for feeding slurries and high-viscosity fluids and corrosive liquids.

Chemtube 200

Capacities up to 227 LPH (60 GPH) and up to 26 bar (390 PSI)

Chemtube 2000

Capacities up to 4000 LPH (1056 GPH) and 13.5 bar (200 PSI)

 

 

Peristaltic Pump System

Designed for handling a wide range of chemicals and fluids from sodium hypochlorite and heavy slurries to sludge.

Chemtube PPS

System uses premium, efficient roller technology, which eliminates cumbersome lubrication fluids typical of sliding-show design peristaltic pumps.

 

 

Solenoid Metering Pump

Uses an electromagnet that, when energized, generates a linear motion transmitted to the liquid end.

Premia 75

Capacities up to 94 LPH (25 GPH) and up to 21 bar (300 PSI); offers on-board control electronics.

 

 

Chemical Metering Pump Integrated Packages

 Encore & Chemtube Skid System 

Meets needs of any industrial or municipal chemical feed application; completely assembled system.

 

Pre-engineered chemical feed system for use in municipal and industrial applications

EZ Drum Shelf

Designed to secure a metering pump atop a metal or plastic 55-gallon drum.

EZ1 Pump Skid System

Skid-mounted chemical metering system designed for maximum reliability and convenience.  Typically used in water treatment programs to dose proper amounts of inhibitors, dispersants, biocides, as well as pH control chemicals and oxidants.

EZ2 Dual Pump Skid System

Skid-mounted chemical metering system designed to feed either one or two chemicals together or separately. Typically used in water treatment programs to dose proper amounts of inhibitors, dispersants, biocides, as well as pH control chemicals and oxidants.

G-Series High Volume Skid

Designed for heavy-duty industrial use. Standard configurations include all stainless steel construction with wash-down duty motors and NEMA® 4X controllers.  Five basic models ranging from 0 gpm to 22 gpm (0 to 84 lpm).

top of page

Contact Us

For more information about chemical metering pumps, contact Manor Parikh, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.856.507.4087 (direct), 1.856.507.9000 (main), or manor.parikh@siemens.com.

top of page

Chemical Metering Pumps Case Study

Chemtube® PPS Provides Accurate, Low Maintenance Alternative For N.J., Wastewater Treatment Plant

Oxidative disinfection is the final stage of treatment at Landis Sewage Authority’s 8.2 million gallons per day (MGD) wastewater treatment facility in Vineland, New Jersey. Sodium hypochlorite (NaOCl) is used to disinfect treated wastewater to meet a very stringent fecal coliform limit at this zero discharge facility.

Read Full Case Study 

Chemical Metering Pumps Case Study
top of page
Print
Contact Us

Featured Chemical Metering Pumps Products

Chemical Pumps
Encore 100
Encore 700
Chem-Ad
Chemtube 200
Chemtube 2000
Chemtube PPS
Premia 75

Chemical Feed Integrated Packaged Systems
Encore & Chemtube Skid Systems
EZ Drum Shelf
EZ1 Pump Skid System
EZ2 Dual Pump Skid System
G-Series High Volume Skid

Controls for Chemical Metering Pumps
SFC Process Controllers
Encore & Chemtube Pump Control Panels

Featured Brochure

Disinfection Solutions for Municipal Applications

Technology Charts


Click here to learn more and download or order your hard copy 

© Siemens AG 2009 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID