Chemical Induction / Injection Products 

Water Technologies
Sprache
  • English
  • Deutsch
X

Kontakt


suche

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Über uns
    • Produkte
    • Dienstleistungen
    • Page Not Found
    • Site Map
    • Contact Us
    • Request A Proposal
  • Produkte
    • Abscheidung und Klärung
    • Aktivkohle
    • Belüftung
    • Biologisch arbeitende Reinigung
    • Chemikaliendosier- und Desinfektionssysteme
    • Geruchsbeseitigung in der Dampf- und Gasphase
    • Ionenaustauscher
    • Konventionelle Filterung
    • Laborwassergeräte
    • Membranfilterung & -trennung
    • Physikalisch-Chemische Behandlung
    • Regel-, Mess- und Analysegeräte
    • Spezialerzeugnisse und Zubehör
    • Produkte zur Verarbeitung von Klärschlamm und Biofeststoffen
  • Chemikaliendosier- und Desinfektionssysteme
    • Anlagen zur Chlordioxid-Erzeugung
    • Anlagen zur Erzeugung von Hypochlorit
    • Dosierpumpen und Zubehör
    • Dosierungs- und Überwachungseinrichtungen für Flüssigchemikalien
    • Mess- und Regeltechnik
    • Polymer Dosierung und Steuerung
    • Produkte zur Einleitung/Injektion von Chemischen Substanzen
    • Trockengutdosierung und -regelung
    • Vorrichtungen zur Gasdosierung und -überwachung
    • UV-Desinfektionssysteme
    • Verkauf, Service & Support-Kontakte
  • Produkte zur Einleitung/Injektion von Chemischen Substanzen

Water Champ® Submersible Series Chemical Induction Unit

The Water Champ Submersible Chemical Induction System features an innovative design and superior mixing characteristics. The Water Champ’s ability to provide the mixing intensity needed to maximize chemical reaction while using less energy is second-to-none.

Water Champ Submersible Series
Micro Champ Submersible Chemical Induction Unit

Types of Water Champ Submersible C.I.U’s:
Water Champ Submersible units can be used in a wide variety of water, wastewater, industrial and chemical feed applications. The hermetically sealed motor is constructed of 316 stainless steel for the highest level of durability and performance. All chemically wetted components are Grade 2 Titanium (unalloyed) and are compatible with most treatment chemicals. The innovative mounting system is configured for open-channel applications and can be easily retrofitted to existing basins.

The Micro Champ is the smallest system in the Water Champ product line and is ideal for smaller water and wastewater treatment facilities.  The system provides gas feed up to 100 lbs/day and liquid feed up to 5 GPM.

F Series is configured for mounting in open-channel applications and can be easily retrofitted to existing basins and tanks.  Provides gas feed up to 10,000 lbs/day and liquid feed up to 60 GPM.

The Water Champ XP is ideal for hazardous location applications.  Provides gas feed up to 10,000 lb/day and liquid feed up to 60 GPM.

Gas Induction

Liquid Induction

Products

PPD

Kg/D

USgpm

l/min

Micro-Champ

100

45

5

19

SWC2F

500

225

15

57

SWC3F

1,500

675

15

57

SWC5F

3,000

1,350

25

95

SWC7.5F

4,500

2,040

30

114

SWC10F

6,000

2,700

40

150

SWC15F

8,000

3,600

50

190

SWC20F

10,000

4,540

60

227

SWC25F

10,000

4,540

60

227

Accessories

 

 

 

 

Motor Protection Device for diagnostics and protection-monitors up to 17 parameters

System control panel including the Motor Protection Device in NEMA 4X enclosure

Liquid V-Notch feed system for precise dosing of large quantities

Oberseite der Seite

Features

  • Quality Diffusion/Mixing
  • Maximum Chemical Concentration
  • No Chemical-Off Gassing
  • Elimination of Carrier/Make-Up Water
  • Efficient Energy Transfer
  • Vacuum Gas Feed to 10,000 PPD
  • Vacuum Liquid Feed to 150 GPM
  • Innovative Mounting System


Benefits

  • A unique airfoil design of the propeller enables the Water Champ to achieve maximum energy transfer.
  • Water Champ provides significant chemical and energy savings.
  • A lightweight design and non-corrossive moving parts make the Water Champ easy to install.
  • All chemically wetted components are constructed of corrosion-resistant Grade 2 Titanium.
  • The hermetically-sealed motor is constructed of 316 stainless steel for the highest level of durability and performance.

 

Oberseite der Seite
Druck
Kontakt

Treten Sie mit uns in Verbindung

Manor Parikh
Global Product Manager
856.507.4087
Email
Kontaktformular

Nicht alle Produkte und Dienstleistungen stehen überall auf der Welt zur Verfügung. Kontaktieren Sie uns, um Ihre Anforderungen mit uns zu klären.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation

Product Sheets
SWC2F
SWC3F
SWC5F
SWC7.5F
SWC10F
SWC15F
SWC20F
SWC25F
Water Champ Micro Champ

Accessories
Water Champ Motor Protection Device
Water Champ Control Panel
LVN-2000

Global Chemical Feed & Disinfection Sales, Service & Support




To contact one of our Sales, Service and Support professionals closest to you, please follow this link:

Global Chemical Feed & Disinfection Sales, Service and Support Contacts

© Siemens AG 2011 - Water Technologies
Wissenswertes | Datenschutz | Nutzungsbedingungen | Digital ID