key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Theme and Amusement Parks

Products
Case Studies
Contacts

Water Technologies > Aquatics and Leisure > Theme and Amusement Parks > Products

Theme and Amusement Parks - Products

Click on the links below to learn more about the products offered for Theme and Amusement Parks.


Results 1 to 10 of 45

Barrier M® Ultraviolet Systems for Aquatic and Leisure Applications
Barrier M® UV Systems provide a cost-effective, reliable, operator-friendly chloramines reduction solution for pool water treatment installations.  More

Acutec™ 35 Gas Detector
Acutec 35 Gas Detection System utilizes the latest on-line gas monitoring technology to provide a flexible and reliable, self testing detection system in a compact, modular design. Acutec 35 is ideal for detecting leaks from storage containers, process piping or gas feed equipment in any type of water, wastewater or industrial plant environment.  More

Aquatic Strantrol® Controllers
Siemens Water Technologies is a worldwide manufacturer and marketer of products and technologies for commercial aquatic facilities, including commercial and institutional pools, spas, and waterparks.  More

Barrier®M Ultraviolet Drinking Water Disinfection Systems
This UV water treatment system is easy to install and designed for drinking water purification, municipal pools, and water parks.  Ultraviolet disinfection is an ideal alternative to chemical addition systems and can be used as a bolt in multi-barrier approach to your disinfection process.  More

Chem-Ad® Series Mechanical Actuated Metering Pumps
The Wallace&Tiernan Products Series Chem-Ad Metering Pumps are designed to handle the most demanding applications in the treatment of potable and pool water, wastewater and industrial water treatment.  More

Chemtube® 2000 Hydraulic Diaphragm Metering Pump
Wallace & Tienan®  Brand Chemtube 2000 is a hydraulic actuated tubular diaphragm pump that can handle capacities to 1056 GPH ( 4000 l/h).  More

Chemtube®2000 Metering Pump
The Chemtube 2000 metering pump is a high capacity hydraulic, tubular diaphragm metering pump with capacities up to 528 gph and back pressures to 200 psi.  More

Depolox® 3 Plus Residual Analyzer
The Depolox® 3 Plus Residual Analyzer continously measures free or total chlorine (or chlorine dioxide or ozone ) in drinking water applications. It is also available in an arrangement for measuring pH or flouride, and providing temperature output.  More

Encore® 100 Mechanical Actuated Diaphragm Metering Pump
The Wallace & Tiernan® Brand Encore 100 Diaphragm Metering Pump combines the robustness of hydraulic diaphragm drives with the unparalleled economy, simplicity, and serviceability of mechanical diaphragm liquid ends.  More

Encore® 700 Diaphragm Metering Pump
The Encore 700 is a rugged, heavy-duty mechanical diaphragm metering pump available with six diaphragm sizes and double simplex capacity. Encore 700 offers robustness, economy, simplicity and serviceability for liquid chemical feed in water and wastewater applications.  More

12345Next >
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID