key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Solutions

Applications
Technologies
Water and Wastewater Library

Water Technologies > Solutions > Technologies
Activated Carbon - Chlorine Adsorption and Removal

Chlorine removal can be achieved using activated carbon systems. Typically the need to is to remove residual chlorine from water or treated wastewater.  Westates Carbon provides granular activated carbon (GAC) and activated carbon systems for chlorine removal. 

Aquacarb 1230 C is a high activity coconut shell based granular activated carbon. It is deally suited for use in potable water and high purity water systems such as microelectronics.
Aquacarb 1230 C - For Municipal Drinking Water 

BevCarb 1240 is a high activity, acid-washed granular activated carbon media manufactured from select grades of anthracite coal. It was specifically developed for the preparation of high purity water for use in the manufacture of beverages.
BevCarb 1240 - For Beverage Manufacturers

The HP-Series Carbon Adsorber Systems are ASME Code stamped pressure vessels designed for high pressure, water applications. These modular designed systems include two adsorbers and a piping skid.
HP-Series Carbon Adsorber Systems

Siemens provides powdered and granular carbon adsorption systems, supplies activated carbon for these systems, and offers carbon services such as regeneration and reactivation.

Contact Us

For more information about chlorine adsorption, contact the Siemens Information Desk, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time:
1.800.525.0658 or 1.724.772.1402

Activated Carbon for Chlorine Removal


Featured Products and Services

Aquacarb 1230 is a hard, 12 x 30 mesh size, attrition resistant high surface area carbon designed to remove difficult to adsorb organics.  This carbon is especially effective for adsorbing chlorine, disinfection by-products, and trace level organics.
Westates Activated Carbon Adsorber Units

Featured News Releases
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID