key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Solutions

Applications
Technologies
Water and Wastewater Library

Water Technologies > Solutions > Technologies
Activated Carbon Regeneration

Activated carbon regeneration is the process of taking spent carbon and recycling it by  heating it up to 1600 deg. F  in a rotating kiln or a multiple hearth furnace.  Once the carbon is regenerated it can be used in place of new virgin carbon for liquid or vapor phase applications to remove organics.

Spent activated carbon is received in DOT approved containers and slurry trailers.  The regeneration process then starts with spent carbon inspection and acceptance, the carbon is transferred as a slurry into the spent carbon storage tanks.  From the storage tanks the water-carbon slurry is pumped to a furnace feed tank. The water-carbon slurry is dewatered using an inclined dewatering screw and the remaining carbon is weighed before it is fed into the multiple hearth furnace.  After the carbon has been introduced into the furnace, it is heated to progressively higher temperatures to remove moisture, volatile organics and the carbonized char from the carbon pores by a steam-carbon reaction.

Some of the organics are destroyable in the reactivation furnace.  The remaining contaminants are thermally oxidized in an afterburner which has a minimum destruction efficiency of 99.9998%.  In addition to the afterburner, a venturi scrubber removes particulate matter; a packed-bed caustic scrubber removes acid gases; and a wet electrostatic precipitator is provided for additional particulate removal.

After regeneration the carbon exits the bottom of the furnace where it is cooled using a water-jacketed conveyor.  The cooled reactivated carbon is transported pneumatically to the carbon packaging facility where it is screened and packaged for reuse.

Contact Us

For more information about activated carbon regeneration, and activated carbon services contact us Monday through Friday, 8 a.m. to 5 p.m., Eastern Time:

866.926.8420  or 724.772.1402

 

Activated Carbon Regeneration Solutions

Hazardous Activated Carbon Reactivation Plant


Featured Products and Services
Carbon Regeneration Downloads

Did you ever wonder how spent carbon is reactivated, or what happens to the organics?
Reactivated Carbon FAQs (PDF)
Activated Carbon Reactivation Process Diagram (PDF)

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID