key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Solutions

Applications
Technologies
Water and Wastewater Library

Water Technologies > Solutions > Technologies
Thickening - Alum Sludge Thickening

Thickening increases the solids content of material by reducing the liquid portion.

The CONTRAFAST clarifier is a high rate sludge thickening softener. Utilizing a combination of internal and external sludge recirculation and tube settling clarification, the CONTRAFAST process is capable of running at rise rates of 6 gpm/sq.ft. and higher. This is over 4 times the rate typically used for conventional lime softening clarifiers. In addition, the CONTRAFAST unit produces sludge with more than 20% solids by weight, eliminating the need for a sludge thickener. Therefore the combination of the high rise rate, and the elimination of the separate thickener, reduces the total process footprint. The entire process takes place in a single vessel, greatly simplifying installation.

Contact Us

For more information about thickening, contact the Information Desk, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time:

800.525.0658 or 724.772.1402

CONTRAFAST sludge thickener


Featured Products and Services

The CONTRAFAST clarifier is a high rate sludge thickening softener.  Demonstrated performance in softening application proves capability.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID