DualAir® Fine Bubble Diffuser System - The Envirex DualAir® Fine Bubble Diffuser System’s unique design consists of two diffuser bases molded together with a curved saddle formed between them. This design, which is available with either membrane or ceramic diffuser media allows two diffuser assemblies to be mounted at one location.
Discfuser® Coarse Bubble Diffuser - Envirex Discfuser® diffusers are recommended for applications where you have or expect high solids concentration in the aerated liquor.
FlexDisc™ Fine Bubble Membrane Diffuser - Using fine bubble membrane technology, the FlexDisc™ diffuser’s innovative design is the most efficient and cost effective on the market. It has been designed for easy retrofitting of existing diffused aeration equipment to increase performance and decrease utility costs.
FlexDome™ Fine Bubble Diffuser - The FlexDome™ patented bolt-on design allows you to retrofit just your ceramic dome media, keeping the rest of the header piping system intact. It offers dramatically decreased maintenance and downtime because its smooth outer surface, uniform bubble distribution and continuous flexing of the rubber membrane eliminates build-up.
FlexLine™ Nonboyant Tubular Fine Bubble Diffuser - The FlexLine™ fine bubble diffuser’s tubular shape produces a broad envelope of bubbles that greatly increases oxygen transfer efficiency and improves mixing. Its open-end design allows water to completely fill the support tube, eliminating buoyancy and diffuser bounce.
Rex-Flex™ Fine Bubble Membrane Diffuser - Rex-Flex™ fine bubble oxygen diffuser has excellent process aeration efficiency. When air is turned on, the membrane expands and rises off its seat and the apertures open to release a controlled, energy efficient stream of bubbles. Installation is easy and provides superior process flexibility while reducing energy costs.
SnapCap™ Coarse Bubble Diffuser - The SnapCap™ coarse bubble diffuser has a snap-on diaphragm cap which is made of an EPDM-based thermoplastic rubber that provides extended life and improved performance.
Siemens offers a broad range of aeration devices and systems, from fine to coarse bubble, jet aeration, and many other forms of surface or submerged aeration systems.
View a list of our Technologies