Solutions
We offer indirect heat drying, contact surface drying, and convective thermal drying systems. One of the hot indirect infrared technologies is the J-Mate® Continuous Sludge Dryer.
While mechanical dewatering units can reduce sludge volume up to 20:1, a substantial amount of water still remains in the sludge cake material. The Continuous J-Mate Sludge Dryer changes the cake material to a dry granular form. The result is a further volume reduction of approximately 4:1. So effective is the J-Mate that the payback on your investment can be achieved in as little as 6 months. Engineered for high volume applications, the Continuous J-Mate Sludge Dryer offers patented features that deliver significant benefits in efficient, low maintenance sludge reduction.
J-Mate Sludge Dryer
For more information about drying, contact the Information Desk, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time:
Dewatering News Releases
© Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID