API Separators
In 1937, we (Envirex®) partnered with the American Petroleum Institute (API) to develop the industry’s first engineered oil/water separator. Today, more than 60 years and a thousand installations later, the API.oil/water separator remains the industry benchmark.
Our experience in designing, building and providing primary oil/water separation is unmatched in the industry. Our systems recover more reusable oil, require less maintenance and are safer than other systems. We continually improve and upgrade our designs to provide the highest levels of performance and meet all current regulations.
Envirex API Oil Water Separators
Get the most out of API Separators
Oil Water Separators
Lancy-CPS Gravity Separator for Oil/Solids Removal
The Lancy Corrugated Plate Separator (CPS) uses gravity to remove oil and solids from wastewater. It is used in industrial wastewater, industrial filtration, oil/water separation, clarification/separation, and storm water and sewer overflow applications. The Lancy-CPS separator provides an effective and economical solution for oil/solids removal. The unit’s gravity design separates light from heavy materials in a smooth, automatic flow. With more than 3,000 installations, this proven design yields consistent results.
Oil & Water Gravity Separator
Liquid/Liquid Hydrocyclone
The high efficiency liquid/liquid hydrocyclone provides maximum oil/water separation efficiency, and is used in industrial process water, industrial reuse, oil/water separation, and clarification/separation applications.
The liquid/liquid hydrocyclone is one of the most advanced, yet least complicated oil/water separation devices available. It effectively removes free oil and grease in a compact package, at a cost far less than other types of separators. Liquid/liquid hydrocyclones are ideal for oily process water and oil-field produced water applications.
We specialize in all types of separations technologies, including clarifiers, air flotation, inclined plate and Lamella-type separators, oil-water separators, Hydrocyclone separation systems, and more.
Liquid Liquid Oil Water Separator
Lancy™ Oil Water Separator
This unit designed to remove oils and solids from wastewater by gravity. Wastewater containing oil enters the unit through the receiving compartment. The finer oil rises and and exit the top of the CPI pack and float to the top of the unit. The free oil is then removed by the oil weir. The unit has no moving parts. The oil/water separator is manufactured with carbon steel basins and FRP corrugated plate packs.
Lancy Oil Water Separator