key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Solutions

Applications
Technologies
Water and Wastewater Library

Water Technologies > Solutions > Technologies
Reverse Osmosis Systems - General Reverse Osmosis Technologies

Siemens Water Technologies is a leader in Reverse Osmosis Systems (RO Systems).  We have over 50 standard designs and maintain a fleet of mobile reverse osmosis units. We can also  provide RO membrane cleaning services for running, maintaining and cleaning your systems.   Below is a list of some of our RO systems.

General Industrial RO Systems

RO Systems, 40 Series
Ideal for a wide variety of applications, the 40 Series is a pre-engineered reverse osmosis systems that produces 1.8 to 32 gallons per minute of high-purity water.

RO Systems, 240 Series
Ideal for a wide variety of applications, the 240 Series is a pre-engineered reverse osmosis systems that produces 5 to 20 gallons per minute of high-purity water.

RO Systems, 280 Series Two Pass
Ideal for manufacturing, beverage, microelectronics and boiler feed applications, the 280 Series is a pre-engineered reverse osmosis systems that produces 25 to 150 gallons per minute of high-purity water.

RO Systems, Pharm40 Series, PP
Ideal for pharmaceutical, biotech and cosmetic applications, the Pharm40 Series is a  pre-assembled, pre-wired and hydrostatically tested reverse osmosis (RO) systems that produces 7 to 28 gallons per minute (gpm) of high-purity water.

Specific Industrial RO Systems

Vantage™ M83 Reverse Osmosis Systems
These pre-engineered, pre-assembled and factory tested units minimize installation and start-up time.  With simple utility connections and easy to set up controls, the unit is ready for quick on-line service.

Medical RO Systems

Reverse Osmosis Water Treatment System, RX Series
Reverse Osmosis Medical system for Medical Dialysis applications. The Med-RO RX series range in product flow from 1.4 to 15 gpm.

PURELAB® Prima
Purelab, Lab Water, ASTM Type III, primary grade water reverse osmosis and RO pretreatment.  The Prima offers a wide range of water volumes for laboratory, medical and industrial applications.

Replacement RO Membranes

Reverse Osmosis (RO) Replacement Membranes
Reverse Osmosis (RO) Membranes for High Purity Water Applications

Reverse Osmosis (RO) Replacement Membranes
RO Membranes, Replacement

Thin Film Composite RO Membrane Cartridges
Thin film composite Reverse Osmosis membranes

Low Flow Vantage RO Systems

RO Systems, Vantage W Series
The Vantage W Series is a pre-engineered reverse osmosis systems that produces 0.1 to 0.4 gallons per minute (gpm) of high-purity water. With its small footprint, you can either place it on a tabletop or mount it on a wall.

RO Systems, Vantage L Series
The Vantage L Series is a pre-engineered reverse osmosis systems that produces 0.4 to 1.6 gallons per minute of high-purity water. These systems offer fast delivery and quick startup.

RO Systems, Vantage V Series
The Vantage V Series produces 1.4 to 10 gallons per minute (gpm) of high-purity water. With its small footprint, valuable production area can be utilized for other purposes.

RO Systems, Vantage Series H
The Vantage H Series is a pre-engineered reverse osmosis systems that produces 10.5 to 23 gallons per minute of high-purity water. Pre-engineered systems specifically designed for a variety of industrial and commercial applications.

Contact Us

For more information about reverse osmosis systems, contact the Information Desk:
Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time
800.525.0658 or 724.772.1402

 

CASE STUDY: Siemens Saves Refinery $2 Million Annually

A West Coast refinery turned to Siemens for help to provide more consistent and reliable quality of purified boiler feedwater.  The refinery, using up to 1,500 gpm of demineralized boiler makeup water, was experiencing a variety of problems including aging demineralizers, pending environmental legislation, excessive operation costs, wide variations of raw water quality and limited capital to address these issues.

Get the answer

Vantage M80 Reverse Osmosis System


Featured Products and Services

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID