key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Solutions

Applications
Technologies
Water and Wastewater Library
Water Technologies > Solutions > Water and Wastewater Library

Class B Technologies


The EPA regulations list a number of technologies, which, under certain operating conditions, can treat and reduce pathogens so that the material qualifies as Class B biosolids.  These processes are known as Processes which can Significantly Reduce Pathogens – or PSRP.  Class B technologies include anaerobic digestion, aerobic digestion, composting, air-drying and lime stabilization.

Digestion.  Several EPA-approved stabilization technologies are available for anaerobic and aerobic digestion, including: 

  • Heaters, heat exchangers, digester covers, gas and hydraulic mixing systems, all important components in conventional anaerobic digestion systems.
  • Temperature-phased Anaerobic Digestion (TPAD) systems optimize anaerobic digestion through a heat recovery system that pre-heats raw material and simultaneously cools the digested biosolids.
  • Membrane gas storage systems include an expandable membrane cover that provides variable digester gas storage, optimizes digester gas utilization for heating and electrical generation, and increases storage capacity. 
  • Hydraulic mixers use a multi-port discharge valve to greatly improve biosolids mixing in the digestion process.
  • Air diffusers and aerators can be incorporated in any aerobic digester configuration.

Lime Stabilization.  Adding lime can stabilize biosolids by raising the pH and temperature.  While adding sufficient amounts of lime to wastewater solids produces Class B biosolids, adding higher amounts will yield Class A biosolids.  Combining low amounts of lime with anoxic storage can also yield Class A biosolids.

Understanding 40 CFR Part 503
Class A & B Technologies from Siemens Water Technologies
Class A & B Biosolids
Class A Technologies


Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID