The E-Ball is a hollow plastic ball that is used to create a floating blanket to cover virtually any water surface. The low thermal conductivity of plastic combined with the air held in the ball creates a thermal insulation barrier over the water surface. E-Ball environmental balls form a close-packed configuration and cover over 90% of the water surface, and automatically stack up or spread out in sloped basins to maintain total surface coverage as the water level changes.