key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Control Systems

Capabilities
History
Products
Services
Case Studies
Brochures
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Control Systems > Products

 
Controller, Model CB1T (B300)

A cost-effective, reliable single-stage controller.

The CB1T single-stage controller with high level alarm used in sewage lift stations, high-rise building sumps, storm water pumping stations, water reservoir pump control, wastewater treatment plants, and process and industrial control. The CB1T has three output relays - two for pump control and one non-differential  high level alarm output.  It can work as the primary controller with up to three float switches to control one or two pumps.

Features and Benefits

  • Pump-Down or Pump-Up
  • Compact: 6" high x 3" wide x 4.5" deep
  • Versatile: Functions as a basic single pump control plus high level alarm or fail-safe redundant alarm/controller from a single level sensor.
  • Operator convenience: Front panel LED's
  • Enclosure options: Available with any standard NEMA type.

Product Documentation


Data Sheet:
CB1T Controller

Product specification:
CB1T Spec Control Systems



Contact Us

Control Systems
Customer Service
800.224.9474 x3401
Send email
Request a Proposal
Parts & Services

For Parts and Service call 800-224-9474.
We provide on-site service and remote technical support through either our factory direct service team or our nationwide network of authorized service providers.

Highlights

Visit our Capabilities page to learn more about how we can help you.

Featured Case Studies

Featured News Releases

Click here to see a list of our press releases.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID