Water
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Davis Process

Capabilities
Products
Services
Case Studies
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Davis Process > Products

 
Advanced Dosing Controllers for Odor Control Applications

The family of Davis Advanced Dosing Controllers is a series of microprocessor-based controllers that are used to deliver an optimized chemical dose to an odor control system based on process inputs.

The series of dosing controllers consists of the SBOX, the NBOX and the IDA. 

The SBOX allows users to create a daily chemical dose curve that is delivered by the chemical pumping system.  Storage tank level and process temperature can be inputted into the SBOX. 

The NBOX takes signals of flow and temperature and delivers an optimized chemical dose curve based on those variables.  Tank level, dissolved sulfide and H2S gas are other inputs that can be used with the NBOX.  The process and dosing data are stored in the unit and have the capability of being viewed on the internet.  The NBOX can be adjusted remotely using a modem. 

The IDA combines the functionality of the SBOX and the NBOX and also allows for customized programs to be used in the dosing scheme.

Features and Benefits

  • Process and dose data can be viewed on the internet
  • Optimized product dosing
  • Records process data
  • Can be adjusted remotely
  • Increases dosing efficiency

Product Documentation


Datasheet
Advanced Dosing Controllers

Advanced Dosing Controller


Contact Us

Davis Process
Brett McQuade
Process Control Engineer
941.355.2971 x 7904
Send email
Request a Proposal
Parts & Services

Contact our Customer Service department at 800.345.3982 for parts and services.

Highlights

Davis Process offers: System survey and testing, design, installation, optimization and continued odor control support.
Read More

Featured Case Studies

Manatee County, Florida -Siemens provides county with full service odor control, including both liquid and vapor phase technologies.

Featured News Releases
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID