key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Dewatering Systems

Capabilities
Applications
History
Products
Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions
Water Technologies > Product and Service Lines > Dewatering Systems > Capabilities

J-Mate Continuous Dryer Specifications


 

J-120G

J-120E

J-180G

J-180E

J-360G

J-360E

Heat Source

Gas

Electric

Gas

Electric

Gas

Electric

Working capacity –

Water Removal Rate*

47# H2O/Hr

39# H2O/Hr

94# H2O/Hr

72# H2O/Hr

188# H2O/Hr

169# H2O/Hr

Power Requirements – Including Dump Lift**

        240V 3Ø 60CY

        480V 3Ø 60CY

20A

10A

-

50A

20A

10A

-

65A

30A

15A

-

140A

Electric Heat – Kilowatts

-

31.5 KW

-

45 KW

-

105 KW

Burner Rating

125,000 BTU

102,000 BTU

200,000 BTU

154,000 BTU

400,000 BTU

358,000 BTU

Maximum Gas Consumption

        Natural

        LP

125 CFH

1.2 GPH

-

-

200 CFH

1.9 GPH

-

-

400 CFH

3.7 GPH

-

-

Scrubber Water Usage @ 50 psi

1 GPM

1 GPM

1 GPM

1 GPM

3 GPM

3 GPM

Scrubber Drain

2” NPT Gravity Drain

Length

160”

160”

160”

160”

160”

160”

Width

60”

60”

74”

75”

103”

112”

Height

78”

78”

78”

78”

78”

78”

Weight (shipping, without lift)

3,400 lbs

3,400 lbs

3,700 lbs

3,700 lbs

4,400 lbs

4,400 lb

Std. Hopper Capacity

10.7 cu. ft.

10.7 cu. ft.

13 cu. ft.

13 cu. ft.

17 cu. ft.

17 cu. ft.

Exhaust Air CFM

275

275

275

275

325

325

Materials of Construction

304 SS and Carbon Steel with Urethane Finish

* Based on using 2125 BTU to remove 1 lb. of H2O.  BTU requirement may vary with materials.
** Service to be determined by local electrical code requirements.
NOTE:  Machine gas components comply with FM and IRI requirements.
Specifications subject to change without notice.


Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID