key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Dewatering Systems

Capabilities
Applications
History
Products
Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions
Water Technologies > Product and Service Lines > Dewatering Systems > Capabilities

Sidebar Filter Press Specifications


Press

Measurement

Minimum

Maximum

250mm

Volume (ft3)

0.1

0.4

Height 15” (381mm)

Width 18.5” (470mm)

Volume (L)

2.8

11.3

Length (in)

24.0

38.0

Length (mm)

607.0

975.0

320mm

Volume (ft3)

0.2

0.5

Height 17.8” (451mm)

Width 21.3” (541mm)

Volume (L)

5.7

14.2

Length (in)

26.0

37.0

Length (mm)

661.0

931.0

470mm

Volume (ft3)

0.5

4.0

Height 45.8”  (1162mm)

Width 33.0” (838mm)

Volume (L)

14.2

113.0

Length (in)

41.0

93.0

Length (mm)

1,041.0

2,362.0

630mm

Volume (ft3)

2.0

8.0

Height 51.0” (1299mm)

Width 36.0” (916mm)

Volume (L)

57.0

227.0

Length (in)

85.0

129.0

Length (mm)

2,168.0

3,277.0

800mm

Volume (ft3)

8.0

25.0

Height 58.0” (1473mm)

Width 43.5” (1105mm)

Volume (L)

227.0

708.0

Length (in)

122.0

196.0

Length (mm)

3,099.0

4,978.0

1000mm

Volume (ft3)

25.0

55.0

Height 66.5” (1689mm)

Width 51.5” (1308mm)

Volume (L)

708.0

1,558.0

Length (in)

175.0

260.0

Length (mm)

4,445.0

6,604.0

1200mm

Volume (ft3)

50.0

125.0

Height 74.5” (1892mm)

Width 60.0” (1524mm)

Volume (L)

1,416.0

3,540.0

Length (in)

217.0

356.0

Length (mm)

5,512.0

9,042.0

1500mm

Volume (ft3)

130.0

270.0

Height 95.7” (2432mm)

Width 74.9” (1903mm)

Volume (L)

3,682.0

7,646.0

Length (in)

313.0

500.0

Length (mm)

7,950.0

12,700.0

1.5 x 2.0M

Volume (ft3)

275.0

350.0

Height 136.6” (3470mm)

Width 79.0” (2007mm)

Volume (L)

7,788.0

9,912.0

Length (in)

430.0

507.0

Length (mm)

10,922.0

14,097.0

2.0 x 2.0M

Volume (ft3)

300.0

600.0

Height 174.0” (4420mm)

Width 133.7” (3395mm)

Volume (L)

8,496.0

16,992.0

Length (in)

438.0

690.0

Length (mm)

11,125.0

17,520.0


Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID