key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Dewatering Systems

Capabilities
Applications
History
Products
Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Dewatering Systems > Products

 
Centrapac™ Centrifuge Dewatering System

The Centrapac™ dewatering system offers a “plug and play” solution to sludge dewatering.

This system brings together the state-of-the-art Centramax™ centrifuge with the best ancillary equipment to give you the most complete, highest performing system on the market.

Centrapac™ System Components

Centrifuge: The heart of the Centrapac system is the Centramax centrifuge, the most efficient, highest performing centrifuge in its class.

Feed Pump: A positive displacement feed pump is matched to the application and controlled via a Variable Frequency Drive (VFD) through the centralized Programmable Logic Controller (PLC).

Polymer Unit: The polymer unit meters, mixes, and delivers polymer at the optimum dosage to obtain maximum system performance and efficiency.

Control Panel: The control panel provides control of all operational parameters for complete system automation. All functions such as sludge feed rate, bowl speed, scroll differential speed, and polymer flow rate are displayed on a color touch screen for simplified operator viewing. A modem for remote support, diagnostics, and program updates is also included.

Solids Conveyor: The shaftless screw conveyor provides reliable conveyance of dewatered solids from the centrifuge to a bin or truck.  The conveyor can also be configured for multiple discharge points for even distribution of the solids in the dewatered solids container.

Features and Benefits

Features

  • Complete dewatering system configured to meet your specific requirements for automation, throughput, polymer, and conveyance.
  • Single source responsibility for all components.
  • Incorporates the legendary Centramax centrifuge for long life, minimal maintenance and maximum performance.
  • Enclosed system for odor control.

Benefits

  • Minimal engineering and installation requirements.
  • Highly automated for minimal operator requirement.
  • Minimal maintenance.
  • Maximum performance, cake solids and capture efficiency.

Product Documentation


Centramax™ Centrifuge and Centrapac™ Centrifuge Dewatering System Brochure

See article that appeared in the February 2006 issue of WaterWorld  Centrifuge Dewatering System Designed to be "Plug and Play"

Contact Us!

North American Municipal Applications
Canada and Northern USA – Mike Spring, 616.748.7609
Southern USA – Keith Hamilton, 205.275.5201

North American Industrial Applications
East – Marty Baldwin, 609.693.1230
Central – Paul Malik, 616.748.7608
West – Elisebeth Haluch, 616.748.2554

Centrapac centrifuge dewatering system


Contact Us

Dewatering Systems
Judy Scheibach
800.245.3006
Send email
Request a Proposal
Parts & Services
Highlights

Live Demo:  We can perform a demonstration at your site to show you how the Centramax centrifuge will perform on your sludge.  See for yourself how all of the great features combine to make the Centramax centrifuge the smoothest-running, highest-performing centrifuge in its class.  The demonstration will provide critical performance and operational data that will allow selection of the best size centrifuge and features to meet your needs. 
Call today to schedule a test for your facility.  More

The state-of-the art Centramax centrifuge is the heart of the Centrapac system. 
More

Featured Case Studies
Featured News Releases
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID