Envirex Products
AGAR® (Attached Growth Airlift Reactor) Biological Treatment Process - The unique AGAR process is an innovative biological treatment process that uses thousands of special carriers designed to create an enormous total surface area for biofilm growth – enhancing your wastewater treatment process without expanding your footprint.
Cannibal® Solids Reduction Process - The revolutionary Cannibal® process virtually eliminates the biological solids produced by activated sludge wastewater treatment systems, as well as the costs associated with sludge wasting and removal.
Orbal® Multichannel Oxidation System - The Envirex Orbal® multichannel oxidation ditch, as a complete mix, looped reactor system, is well-suited for conventional activated sludge, advanced secondary sludge treatment, simultaneous nitrification-denitrification, biological phosphorus removal and storm water treatment.
Bionutre™ Process - The Bionutre™ process provides biological nutrient removal and energy savings using independent, complete mix reactors operating in series.Rotating Biological Contactor (RBC) Process - Rotating Biological Contactors are well suited for secondary and/or advanced treatment in municipal or industrial applications.SmartBNR™ Process Control System - The Envirex SmartBNR™ control system is designed by our process engineers who have a thorough understanding of the plant’s complete process. VertiCel® Aeration Process - The VertiCel® process is superior to other aeration technologies because it saves energy and space, while producing an unparalleled effluent quality.Vertical Loop Reactor (VLR®) - The Vertical Loop Reactor(VLR®) process is a design based upon looped reactors in series that allows DO stratification.
© Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID