Envirex® Chain & Scraper Sludge Collection System - The Envirex® Chain & Scraper Sludge Collector system is suited for primary, secondary, storm water collection and water plant service.
Envirex® High Performance Circular Clarifier - The Envirex® High Performance Clarifier combines the Rim-Flo® clarifier and the Tow-Bro® unitube sludge removal technologies into the highest performing activated sludge final clarifier in the industry.
Floc-Clarifier™ - A Envirex Floc-Clarifier™ system combines the basic components of the circular clarifier with flocculation.
Rim-Flo® Clarifiers - Rim-Flo® clarifiers offer greater capacity, higher overflow rates, optimum hydraulic stability, full surface and feed channel skimming, maximum design versatility, and lower construction costs.
Envirex® Scraper Power Skimmer - Envirex® Scraper Power Skimmers efficiently move floatable solids to the skim pipe or into a scum trough in rectangular clarifiers.
Envirex® Spiral Skimmers - Spiral skimmers are primarily used in clarifiers which work with light frothy scums. They are power operated with a revolving spiral shaped blade mounted ahead of a scum trough.
Tow-Bro® Unitube Sludge Removal Header - The Tow-Bro® Unitube header provides the ultimate in rapid, uniform removal of final clarifier flocculent sludges.
Envirex Trans-Flo® Secondary Clarifier - The Envirex® Trans-Flo® rectangular activated sludge clarifier has combined three proven technologies to exploit the process benefits of each. In one basin is found a Rim-Flo® peripheral feed and takeoff clarifier, a Tow-Bro® hydraulic sludge remover, and a rectangular chain and scraper collector.
Riser-Bro™ Retrofit Your Secondary Clarifier - Retrofit your secondary clarifier with the Riser-Bro to achieve the benefits of a high performance sludge removal header.