| AGAR® (Attached Growth Airlift Reactor) Biological Treatment Process |
The unique AGAR process is an innovative biological treatment process that uses thousands of special carriers designed to create an enormous total surface area for biofilm growth – enhancing your wastewater treatment process without expanding your footprint. More
|
| AGAR® Moving Bed Bioreactor Systems for Food & Beverage Applications |
The AGAR® Moving Bed Bioreactor (MBBR) Integrated Wastewater Treatment System, combines the Attached Growth Airlift Reactor (AGAR) process with Dissolved Air Flotation (DAF) clarification. More
|
| AirBand™ PVC Coarse Bubble Diffuser |
The AirBand™ diffuser provides the air release width of a Wideband™ diffuser with the economy and Corrosion resistance of PVC. The mounting arrangement is either by a 0.75" NPT Stainless steel nipple (optional) or 1.25" male NPT for direct connection to stainless steel or PVC pipe. Available in 24" length. More
|
| API Oil/Water Separators |
Our API oil/water separators are the performance, safety and environmental standard for petroleum refineries throughout the world. More
|
| Bionutre™ Process |
The Bionutre™ process provides biological nutrient removal and energy savings using independent, complete mix reactors operating in series. More
|
| Cannibal® Solids Reduction System |
The revolutionary Cannibal® system virtually eliminates the biological solids produced by activated sludge wastewater treatment systems, as well as the costs associated with sludge wasting and removal. More
|
| Combination Heater and Heat Exchanger |
The integrally built PFT® Heater and Heat Exchanger insures the compatibility between the boiler, heat exchanger, and controls required for successful operation. More
|
| Diamond™ Membrane Diffuser, Type "S" Edition |
The Diamond™ "S" membrane diffuser is an upgrade retrofit for most competitive 9" ceramic or membrane disc installations. More
|
| Discfuser® Coarse Bubble Diffuser |
Envirex Discfuser® diffusers are recommended for applications where you have or expect high solids concentration in the aerated liquor. More
|
| DualAir® Fine Bubble Diffuser System |
The DualAir® Fine Bubble Diffuser System’s unique design consists of two diffuser bases molded together with a curved saddle formed between them. This design, which is available with either membrane or ceramic media, allows two diffuser assemblies to be mounted at one location. More
|