key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Envirex Products

Capabilities
History
Products
Parts and Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Envirex Products > Products

 
Envirex Diamond™ Membrane Air Diffuser

The Envirex Diamond™ membrane air diffuser is a breakthrough in fine bubble membrane technology.  The diffuser was specifically developed to address the short comings of typical membrane diffusers.

The membrane is custom formulated from an EPDM wastewater specific compound.

The tensile strength of this material is 50% greater than any current competitive alternative.  Lower soluble oil content in the raw material means an extended life for the membrane, and lower operating costs.

A new “Diamond Aperture Configuration” results in much higher oxygen transfer efficiency, as well as a wider operating airflow (up to 5 SCFM).  Headloss is also reduced.

The new Diamond Diffuser, has been designed to operate within the Envirex DualAir® fine bubble system.  The DualAir system has the most robust piping configuration and lowest installation cost of any 9” diffuser currently being marketed.

In addition, and due to built in flexibility and operability, the Diamond diffuser can be retrofitted into any existing 9” ceramic or membrane installation, regardless of brand.

 

Features and Benefits

Custom formulated EPDM material

  • Wastewater specific compound
  • Tensile strength up to 50% greater than competitors
  • Lower soluble oil content for longer life

New diamond aperture configuration

  • The diamond layout results in higher oxygen transfer efficiency
  • Wider operating air flow range
  • Reduced headloss
  • Can be used to retrofit existing 9" ceramic or membrane air difuser installations of any major manufacturer

  Click here for a narrated presentation on the benefits of Envirex® diffused air products.

Product Documentation


Diamond Diffuser


Contact Us

Envirex
Walter Sandford
Product Manager - Diffused Aeration
262.521.8416
Send email
Request a Proposal
Parts & Services

For Parts and Service call 800.931.1755
or e-mail: envirexparts.water@siemens.com

Featured News Releases
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID