The Discfuser® diffuser consists of three components:
- an ABS housing
- a stainless steel retaining ring
- a PVC movable disc.
The movable disc is inserted between the diffuser housing and the stainless steel retaining ring, and is free to rise and fall within the space provided between the housing and the retaining ring. As air is discharged through the diffuser, the disc rises and air is permitted to pass around the entire periphery of the diffuser into the liquid.