key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Envirex Products

Capabilities
History
Products
Parts and Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Envirex Products > Products

 
Dystor® Digester Gas Holder Systems

The Dystor® system is a digester gas holder design that uses a dome-shaped, engineered membrane system to store methane gas, provide for sludge storage and prevent odors.

The Dystor® system includes two durable membranes.  The outer is cable restrained and remains inflated in a fixed position.  The inner membrane moves freely as it stores or releases gas generated from the anaerobic digestion process.  A preset operating pressure is continuously maintained between the two membranes.  This system can hold up to three times as much gas as conventional digester covers and consequently maximizes the energy benefits of the process, as well as, the cost savings.

Features and Benefits

  • Free membrane cover is designed for secondary digesters or anaerobic sludge storage tanks.  It provides the greatest volume of air chamber displacement for gas storage and sludge variation.
  • Geodesic support dome is intended for either primary or secondary digesters with piping or other equipment in them that could interfere with the travel of the inner membrane, which is permanently fixed at the top so that it cannot extend very far into the tank when the system is out of service and deflated.
  • Separate gas storage unit mounts directly on a concrete foundation ring.  It is employed when only gas storage is desired and is substantially less costly than a high pressure gas storage sphere and does not require the use of compressors.
  • High gas take off is designed for active primary digesters which have the potential for foaming.  The high location of the gas take-off makes it difficult for the foam to reach the gas piping. 

Product Documentation


Dystor Gas Holder


Contact Us

Envirex
Tom Mangione
Product Manager - Digestion
262.521.8460
Send email
Request a Proposal
Parts & Services

For Parts and Service call 800.931.1755
or e-mail: envirexparts.water@siemens.com

Digester Retrofit Program - Siemens Water Technologies offers a complete Digester Retrofit Program, designed to address everything from simple repairs and upgrades to complete replacements

Highlights
Featured Case Studies

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID