key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Envirex Products

Capabilities
History
Products
Parts and Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Envirex Products > Products

 
Pearlcomb® Diffuser

The Pearlcomb® diffuser requires infrequent cleaning, while maintaining the higher oxygen transfer efficiencies expected from a fine bubble diffuser.

These characteristics have been met through the unique technology used to produce the Pearlcomb diffuser. The diffuser tube is made up of minute resin spheres which have been fused together under pressure. This construction provides a highly uniform, porous material which lends itself for use as an excellent diffuser media.  

The Pearlcomb diffuser may be mounted on any header manifold having 3/4” threaded bosses. Installation is convenient since the diffuser is lightweight and nonabrasive. Pearlcomb diffusers are available in either simplex or duplex configurations.

By selecting the proper control orifice, optimization of system head loss against oxygenation transfer efficiency can be effected, thereby minimizing system cost.

Features and Benefits

  • High oxygen transfer efficiencies resulting from fine bubble-type diffusion
  • Long diffuser runs between maintenance
  • Lightweight, easy to handle and install
  • Tough, durable, corrosion- proof construction

Product Documentation




Contact Us

Envirex
Walter Sandford
Product Manager - Diffused Aeration
262.521.8416
Send email
Request a Proposal

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID