key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Envirex Products

Capabilities
History
Products
Parts and Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Envirex Products > Products

 
Envirex® Chain & Scraper Sludge Collector System

The Envirex® Chain & Scraper Sludge Collector system is suited for primary, secondary, storm water collection and water plant service. It provides maximum sludge concentrations and scum or floating solids removal with minimal fuss, regardless of the size or application.

The Envirex® Chain & Scraper system has proven reliability, high quality and cost economies for both new and existing rectangular clarifier installations.  Every part is rigorously tested by Siemens before being incorporated into the system.  To operate, fiberglass flights mounted on two parallel strands of metallic or non-metallic chain scrape the settled solids along the tank floor to sludge hoppers.  On the return run, the flights can skim the surface and concentrate the floating material at a scum removal device.

Features and Benefits

  • When skimming is not required, a three shaft design is available or a two shaft design is also available
  • Light weight components, such as non-metallic chain and fiberglass flights, are designed to make maintenance tasks as easy and convenient as possible
  • Proven reliability
  • Easy installation
  • Extended service life
  • Individually order retrofit parts

Click here for a narrated presentation on the benefits of Chain & Scraper Collector Systems.

Product Documentation


Chain & Scraper Collector


Contact Us

Envirex Products
Don Thiel
Product Manager - C&S
262.521.8386
Send email
Request a Proposal
Parts & Services

For Parts and Service call 800.931.1755
or e-mail: envirexparts.water@siemens.com

Envirex® Chain & Scraper Retrofit Program - Envirex offers turnkey rebuild and retrofit services for rectangular Chain & Scraper collectors

Highlights
Featured Case Studies
Featured News Releases
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID