key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Envirex Products

Capabilities
History
Products
Parts and Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Envirex Products > Products

 
DualAir® Fine Bubble Diffuser System

The DualAir® Fine Bubble Diffuser System’s unique design consists of two diffuser bases molded together with a curved saddle formed between them. This design, which is available with either membrane or ceramic media, allows two diffuser assemblies to be mounted at one location.

The advanced design of DualAir® high density fine bubble diffuser assemblies provides many advantages over previous systems:

  • they require as few as half as many air diffuser headers, support stands, couplings, end caps, and manifold connections
  • they provide greater contact area between the pipe and the diffuser assembly, thereby providing an attachment bond with greater holding power.  The result is a very economical system that can be installed at 20-40 percent less cost

Features and Benefits

  • Up to 40 diffusers per 20 foot air header section
  • Greater contact area for a stronger bond between the diffuser assembly and piping
  • Use of heavy wall diffuser header pipes
  • Design with fewer air diffuser headers
  • Design with fewer pipe supports
  • Design for fewer air manifold to distribution piping concentration
  • Lower shipping costs
  • More open floor space for maintenance
  • Installation time reduced by 20-40 percent
  • Cost effective aeration system

   View narrated presentation on the benefits of Envirex® diffused air products

Product Documentation


Dual Air Diffuser


Contact Us

Envirex Products
Walter Sandford
Product Manager - Aeration
262.521.8416
Send email
Request a Proposal
Parts & Services

For Parts and Service call 800.931.1755
or e-mail: envirexparts.water@siemens.com

Featured Case Studies
Featured News Releases
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID