key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Envirex Products

Capabilities
History
Products
Parts and Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Envirex Products > Products

 
SnapCap™ Coarse Bubble Diffuser

The SnapCap™ coarse bubble diffuser has a snap-on diaphragm cap which is made of an EPDM-based thermoplastic rubber that provides extended life and improved performance.

The SnapCap™ coarse bubble diffuser consists of two simple parts; the support base and a flexible snap-on diaphragm cap.  During aeration, the diaphragm lifts from the base, allowing the air to exit through the orifices in the diaphragm.  When air stops, the diaphragm is instantly sealed against the base by the pressure head of liquid, preventing backflow and clogging.

Features and Benefits

  • The novel edge design of the diffuser locks on the removable diaphragm to avoid blow off during unusual pressure surges
  • Available with ¾” and 3/8” NPT threads
  • Available in either a Celcon plastic base or a stainless steel base
  • Can handle air flows up to 10 CFM

Product Documentation


Snap-Cap Diffuser


Contact Us

Envirex Products
Walter Sandford
Product Manager - Diffused Aeration
262.521.8416
Send email
Request a Proposal
Parts & Services

For Parts and Service call 800.931.1755
or e-mail: envirexparts.water@siemens.com

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID