key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

General Filter Products

History
Products
Services
Case Studies
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > General Filter Products > Products

 
Hi-Gard™ Gravity Actuated Rotary Distributors (Hi-GARD)

Gravity Actuated Rotary Distributor for distribution of wastewater over trickling filter or biotower media. The unit provides a cost effective means of distribution with a low maintenance piece of equipment. Aluminum construction provides corrosion resistance which results in longevity without the need for repainting. Large non-clogging distribution orifices also reduce maintenance associated with spray type nozzles.

Hi-GARD™distributors deliver…

  • Uniform distribution of wastewater over filter media
  • Cost effective treatment without electric input
  • Relatively constant speed over a wide flow range
  • Low maintenance
  • Corrosion resistant aluminum construction

Features and Benefits

Features:

  • No mechanical seal
  • Aluminum construction
  • Gravity actuated
  • 2 or 4 arm construction
  • Mast mounted bearing
  • Able to maintain speed over a variety of flow ranges (3-1 range)
  • Large non-clogging distribution orifices

Benefits:

  • Low maintenance
  • Eliminates replacement
  • Corrosion resistance
  • No power requirements
  • Wider flushing intensity range
  • Reduced cost
  • Eliminates potential of flooding bearing
  • Provides the ability to flush the media by increasing flow rate
  • Reduced maintenance.

Wastewater flows into the Hi-GARD™ unit through a central located inlet pipe and over a stationary weir into a rotating tub assembly.  The depth of water in the rotating tub will force the water out into the distribution arms.  Large non-clogging orifices on the top side of the arms distribute the wastewater proportionally along the length of the arm.  Wastewater flowing down the inclined side of the distributor arms provides the driving force for rotation.  Over 675 units have been supplied since 1955.  Installations range from 18 feet (5.5 m) to 200 feet (61.0 m) diameter, with flow ranges from 50 gpm (11 m3/hr) to 35,000 gpm (7950 m3/hr).

Product Documentation


Take a look at our HI-GARD Brochure.

Hi-Gard


Contact Us

General Filter
Tom Dumbaugh, P.E.
Technical Sales Manager
515.268.8549
Send email
Request a Proposal
Parts & Services

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID