key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

General Filter Products

History
Products
Services
Case Studies
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > General Filter Products > Products

 
Motor Actuated Rotary Distributors (MARD)

Motor Actuated Rotary Distributor for distribution of wastewater over trickling filter or biotower media. The unit provides a cost effective means of distribution with a low maintenance piece of equipment. Aluminum construction provides corrosion resistance which results in longevity without the need for repainting. Large non-clogging distribution orifices also reduce maintenance associated with spray type nozzles.

MARD provides…

  • Uniform distribution of wastewater over filter media
  • 10:1 rotational speed control of distributor
  • Ability to control speed of distributor for media flushing
  • Low maintenance
  • Corrosion resistant aluminum construction

Features and Benefits

Features:

  • No mechanical seal
  • Aluminum construction
  • Motor actuated with a VFD
  • 2 or 4 arm construction
  • Mast mounted bearing
  • Large non-clogging distribution orifices

Benefits:

  • Low maintenance
  • Eliminates replacement
  • Corrosion resistance
  • Control of distributor speed
  • Media flushing by slowing distributor
  • Wider flushing intensity range
    Reduced cost
  • Eliminates potential of flooding bearing.
  • Reduced maintenance

Wastewater flows into the MARD unit through a central located inlet pipe and over a stationary weir into a rotating tub assembly.  The depth of water in the rotating tub will force the water out into the distribution arms.  Large non-clogging orifices on the top side of the arms distribute the wastewater proportionally along the length of the arm.  Wastewater flows off of the back of the arms onto the filter media.  The drive motor is connected to a VFD to control the distributor speed.  64 units have been supplied since 1990.  Installations range from 14 feet (4.3 m) to 175 feet (53.3 m) diameter.  Installation flow ranges from 28 gpm (6 m3/hr) to 45,000 gpm (10,225 m3/hr).

Product Documentation


Learn more from our Hi-Gard and MARD Brochure.

Large MARD installed


Contact Us

General Filter
Tom Dumbaugh
Technical Sales Manager
515.268.8549
Send email
Request a Proposal
Parts & Services
Highlights

Featured Case Studies

Featured News Releases

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID