key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

General Filter Products

History
Products
Services
Case Studies
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > General Filter Products > Products

 
Sludge Sucker™ Siphon Sludge Removal System

Sludge collecting systems in surface water applications for effective removal of light sludges such as alum or ferric hydroxide, or light iron and manganese precipitates in potable water supplies.

Sludge Sucker systems are…

  • Positive sludge collection for rectangular basins
  • Ideal for basin retrofits to add sludge collection
  • Moving header system for light sludge removal

Features and Benefits

Features:

  • Cable drive
  • Stainless Steel and plastic components
  • Wheeled track
  • Solid state control
  • Fractional horsepower motor

Benefits:

  • Positive header movement
  • Corrosion resistant
  • Light weight construction
  • Low capital and maintenance costs
  • Positive tracking down length of basin
  • Variable speed collection
  • Programmable operation
  • Low operating costs

Sludge Sucker systems consist of a moving sludge removal header, guide track, drive unit and drive cable.  Existing basins without sludge removal can be retrofit for automatic sludge removal without the need for collector troughs.  A single unit can cover a basin size of 30 ft. wide x 125 ft. long.  Clearance of 4'-0" is needed when passing below collector troughs, plate separators or tube settlers.

Product Documentation




Contact Us

General Filter
Darrell Christianson
Application Specialist
515.268.8557
Send email
Request a Proposal
Parts & Services
Highlights

Featured Case Studies

Featured News Releases

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID