key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

General Filter Products

History
Products
Services
Case Studies
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > General Filter Products > Products

General Filter Products - List of Products


Results 1 to 10 of 27

Accessible MULTICRETE™ II Filter Underdrain
MULTICRETE™ II Underdrains provide a high quality, low cost, engineered product that is economical and versatile. MULTICRETE™ II Underdrains provide a low headloss underdrain with plenum access. MULTIWASH™ backwash is possible using this system.  More

AERALATER® Packaged Iron and Manganese Removal
AERALATER® is a packaged iron and manganese water filtration system that combines aeration, detention, and filtration in a single package.  More

Arsenic Removal with GFH® Media
GFH ferric-based Media is used in an adsorption process to remove arsenic and other heavy metals from treated wastewater and drinking water supplies. Pre-oxidation is not required for arsenic removal applications. Once the media has exhausted its adsorption capacity, it is removed from the vessel and replaced with new media. The simplicity of this process with single use media is very attractive for small installations and wellhead applications especially where no treatment currently exists.  More

ATOMERATOR™ Pressure Aerators Provide Effective Iron Oxidation
ATOMERATOR™ pressure aerators force diffused air into a stream of moving water under pressure in a manner that insures intimate contact between the air and all particles of water. Ideal for oxidation of ferrous iron which can then be removed by filtration in a pressure type system.  More

CenTROL® Filter Clusters Conventional Filtration
Gravity filter with a cluster arrangement and prefabricated center control column is completely assembled with backwash waste valves and overflows to eliminate the need for a filter pipe gallery.  The entire Control Column is constructed of stainless steel.  More

Consistent Cleaning with In-bed Air Wash Grids
General Filter In-bed Air Wash Grids provide a high quality, low-cost air distribution system that effectively distributes air throughout the entire filter bed during backwash. Standard construction is PVC with optional stainless steel construction. Works well to retrofit an existing water only wash granular media filter.  More

Cylindrical Gravity Filters for Small Flow Filtration
Cylindrical Gravity Filters are commonly constructed of painted steel and are also offered in aluminum and stainless steel for superior corrosion resistance.  More

Effective Removal Provided with Ion Exchange
Ion exchange vessels may contain either cation or anion resin to remove hardness (most common application), radium, nitrates, arsenic, uranium, etc.  More

Eliminate Moving Parts and Maintenance with SPIRACONE™ Clarifier
The General Filter SPIRACONE™ is an upflow sludge blanket clarifier that combines mixing, flocculation, and sedimentation in a single basin. Raw water and chemicals are hydraulically mixed then pass upward through the various zones within the basin for reaction, flocculation, sludge removal and clarification. Hydraulic mixing eliminates mechanical mixers, while the conical shape eliminates scrapers.  More

Engineered Stainless Steel Design (ESSD) Troughs
ESSD washtroughs and collectors provide a high quality, low cost, engineered product that is economical and versatile. ESSD troughs can be provided with v-notch weir plates or orifices when used for clarifiers, and with MULTIWASH Baffles when used for gravity filters.  More

123Next >
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID