CENTRA® water systems transforms the supply and control of water in a loop system into one integrated unit. Instead of the traditional central lab water system consisting of a reservoir, RO, UV, tubing and pump - all hidden away in a physical plant room, you can now integrate one system within your lab - neatly.
CENTRA® improves management by incorporating leak detection, system monitors and alarms on its conveniently positioned control panels - AND it can be customized to meet specific feed water and lab application requirements.
Centralized Distribution Systems
CENTRA® MDS and LDS Systems provide centralized distribution and works with existing purification systems. The MDS and LDS are differentiated by the size of their reservoir.
MDS - 53 US Gallons (200 liters)
LDS - 92 US Gallons (350 liters)
LDS - HF 92 US Gallons (350 liters)
CENTRA® RDS Systems - also works as the MDS and LDS, but comes with a UV-photo oxidation feature for enhanced bacteria control.
Centralized Purification and Distribution Systems
CENTRA® S-200 Systems - This complete water purification, storage, control and distributions systems features a 53 gallon (200 liters) per hour RO (reverse osmosis) module and 0.2µm filter.
CENTRA® R-200 Systems - This complete water purification, storage, control and distribution lab water system features the same as the S-200 but also features UV photo-oxidation and a feed from a deionization tank.
All standard CENTRA central systems have a loop flow rate of up to 4.75 gallons (18 liters) per minute.
The LDS, RDS, S-200 and the R-200 models are available in high flow rates - (recirculation flow rate of up to 10 gallons per minute).