PURELAB® Option systems provide an economical alternative to using bottled distilled water.
Option-S combines pretreatment, reverse osmosis, and ionic/organic removal to deliver better than single distilled quality water from a potable water source. It is offered in 4 models/flow rates and delivers up to 10 megohm purity water.
Option-R features the technologies of the S series units with the added benefit of an integral recirculation feature. Option R is ideally suited for standard lab techniques and as pretreatment to ultrapure water polishing systems where TOC is a concern.
Option-Q produces ultra pure water without the need for a pre-purified feed. It delivers up to 18 megohm purity water direct form tap.