|
The PURELAB® Prima reverse osmosis water purification systems deliver ASTM Type III/IV primary grade water from a tap feed. The Prima offers a wide range of water volumes for laboratory, medical and industrial applications.
PURELAB® Prima systems are available in seven models named for the volume of water they produce (LPH). All models continuously monitor and display water quality and operational parameters ensuring continual supply of pretreated quality water.
PURELAB® Prima 7/15/20 systems are ideal for glassware washing and for pretreatment to water polishers. All units include install kit and full set of cartridges.
PURELAB® Prima 30/60/90/120 systems are designed to meet your higher volume needs. They have built in integral pump making them ideal feeding autoclaves, steam generator feed and environmental cabinets.
PURELAB® Prima 7/15/20 systems - high flux TFC membranes
- microprocessor controlled management system with continuous water quality monitoring
- data collection capabilities through RS232 interface
- audio visual alarms - adjustable settings for piece of mind
- bench, under bench, or wall mountable
- supplied complete with all consumables
PURELAB® Prima 30/60/90/120 systems
- auto rinse capability
- low energy consumption
- microprocessor based management system
- performance indicators
- upgradeable to higher flow rates
- supplied with all consumables
|
 |
|
 |
|
|
|
|
|