key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

High Purity Water Products

Capabilities
History
Products
Services
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > High Purity Water Products > Products

 
Ultraviolet Sterilizer, ZHX Series

The ZHX series features high-intesity, longer life bulbs that increase capacity and use fewer bulbs that conventional lamp designs.

Siemens Water Technologies offers a variety of UV sterilizer systems and components, such as ultraviolet light traps.  The ZHX series is the next generation of UV systems which utilizes a new low pressure, high intensity long-life bulb that greatly increases the capacity per unit. This technology uses up to 4 times fewer bulbs to treat the same amount of flow as conventional lamp design systems.

Features and Benefits

  • Hot water sanitizable with UV detector to 121°C in place
  • Disinfection 30,000 uW-s/cm2
  • 240V/50Hz or 60Hz
  • 9,000 hour life at 80% intensity end of life
  • Temperature and UV combined in one detector package (option)
  • NIST traceable optical detector (option)
  • UL listing (option)

Product Specifications:




Contact Us

High Purity Water Products
Patrick Buzzell
Product Manager
800.875.7873
Send email
Request a Proposal
Services

Siemens provides a complete line of support services designed to keep systems running continuously and minimize on-site direct labor. Learn more about our Preventative Maintenance and Service Contracts

Parts

Contact us for any parts or accessories you may need.

Featured Case Studies

Siemens provides solutions to meet a wide range of water and wastewater treatment options. Read one of our recent case studies to learn our Siemens is helping customers - just like you - to overcome their treatment issues.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID