Siemens Water Technologies offers a variety of filter cartridge replacements and housings to meet specific configurations and filtration needs.
This multi-tube cartridge filter housing is made of electropolished 316L stainless steel. The housing accommodates (7) cartridges in 10, 20, 30 or 40" length, Code 5 or Code 0 configurations with two 222 o-rings. The bottom of each housing is fitted with a 3/4" NPTF drain plug and the top is equipped with a NPTF vent. A V-band clamp closure allows cartridges to be changed quickly and easily.