key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

High Purity Water Products

Capabilities
History
Products
Services
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > High Purity Water Products > Products

 
Filter cartridge housings, Natural Polypropylene Plastic

These durable filter housings are molded from natural, high-density polypropylene and are suitable to a variety of applications.  They include standard flat gasket design compatible with Code F filter cartridges, and 222 o-ring design for Code 0 filter cartridges.

Siemens Water Technologies offers a variety of filter cartridge replacements and housings to meet specific configurations and filtration needs.  The natural plastic  filter housings are available in 10, 12, and 20 inch lengths. They are molded in dies that are minutely polished for an ultra-smooth finish to all contact surfaces, thus minimizing the opportunity for bacteria adhesion. Housings are supplied with 3/4 inch inlet and outlets in standard flat gasket design for Code F filter cartridges and 222 O-ring design for code 0 filter cartridges. Heads are available with double cap plug design and viton O-rings.

Note: Not recommended for Dialysis applications -see White Polypropylene Plastic for dialysis applications)

Features and Benefits

  • Housings contain no fillers, colorants, plasticizers, or lubricants
  • Housings are autoclavable and hydrogen peroxide compatible
  • Supplied with 3/4" NPT inlet and outlets
  • Heads are available with double cap plug design and Viton® o-rings.(option)

Product Specifications:




Contact Us

High Purity Water Products
Patrick Buzzell
Product Manager
800.875.7873 x5000
Send email
Request a Proposal
Services

Siemens provides a complete line of support services designed to keep systems running continuously and minimize on-site direct labor. Learn more about our Preventative Maintenance and Service Contracts

Parts

Contact us for any parts or accessories you may need.

Featured Case Studies

Siemens provides solutions to meet a wide range of water and wastewater treatment options. Read one of our recent case studies to learn our Siemens is helping customers - just like you - to overcome their treatment issues.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID