Water
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Industrial Process Water

Capabilities
History
Products
Services
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Industrial Process Water > Products

 
Ion Exchange Resin - USF™ Brand Resins for Industrial Applications

As the largest user and supplier of ion exchange resin in North America, Siemens inventories our own USF resin, as well as resins from the leading manufacturers, to ensure quick delivery from one of 8 regional distribution and stocking locations.

The selection, application and supply of ion exchange resin is critical to the performance of your water treatment system.  Our USF™ brand of resin is produced by the leading manufacturers to meet our stringent, performance based specifications.  Despite pre-qualifying of the approved manufacturers, we still typically reject 20-25% of the resin lots tested due to their inability to meet our rigorous standards.  The stringent standards required by Siemens are typically higher than those used by the manufacturers in testing their own products.  This gives our customers the confidence that they are purchasing the highest quality product and, at a competitive price.

In addition to stocking our brand resin, we also inventory resins from the leading manufacturers at our 6 regional resin distribution locations.  This allows us to provide the products our customers need, when and where they need them -- often within 12-24 hours of order placement.

We also offer a full range of resin support services including laboratory testing, removal/installation, cleaning and resin re-conditioned for extended life. 
Learn more about our Resin Services

Features and Benefits

  • Large and diverse inventory of resins
  • 24 hour customer service
  • Resin performance and process guarantees
  • Complete range of technical and field services available

Product Documentation


Brochures/Data Sheets:
Resin Products and Services (pdf)
Ion Exchange Resin Cross-reference guide (pdf)

Specifications:
USF resins - Cation
Cation, 8% Gel, Model C-211
 Cation, 8% Gel, Model C-211(H)
 Cation, 8% Gel, Model C-271
 Cation, Weak Acid Gel, C-281
Cation, 10% Gel, Model_C-361
 Cation, 10%Gel, Model C-361C (H)
Cation, 20% Macropourous Model_C-381
Cation, 12% Macroporous Model C-391 (H)
Cation, 10% Gel, Model C-361 MEG (H)
 Cation, strong acid, Model C-381C (H)
 Cation, 10% Gel, Model C-73 PSSG (H)
 Cation, strong acid, Model PURCAT C373 (H)
 Cation, 16%, Model C-471RLS (H)
 Cation, strong acid, Model TCD-1 Indicating
 Cation, 8% Gel, Model NR-1

USF resins - Anion
Anion, Gel Type ll, Model A-244 OH
Anion, Gel Type ll, Model_ A-244
Anion, Gel Type l, Model A-284 OH
Anion, Gel Type l, Model A-284 CL
Anion, Gel Type l Porous, Model A-464 OH
Anion, Gel Type l Porous, Model A-464CL
Anion, Macroporous Type I, Model A-674 OH
Anion, Macroporous Type l Model A-674 CL
Anion, Acrylic type l, Model A-714 OH
Anion, Macro weak base, Model A-399
Anion, weak base gel, Model A-444
 Anion, weak base, Model A-499
 Anion, strong base, Model NR-2LC 
 Anion, Gel Type I, Model NR-2LC
 Anion, Gel Type I, Model A-284C OH
 Anion, Gel Type I, Model A-284LS OH
 Anion, Gel Type I, Model A-284RLS OH
 Anion, Gel Type I, Model A-464LC OH
 Anion, Gel Type I, Model A-464 MEG (OH)
 Anion, Gel Type I, Model A-254 PSSG OH
 Anion, Gel Type I, Model A-674 PSMBSG (OH)

USF Brand - Mixed Bed
 
Mixed Bed, Model TM-8 
 Mixed Bed, Model TM-9 
 Mixed Bed, Model NR-6 
 Mixed Bed, Model EDM 
Mixed Bed, Model NR-31LC
 Mixed Bed, Model NR-57LC
 Mixed Bed, Model NR-63RLS
Mixed Bed, Model NR-6LC
 Mixed Bed, Stator Cooling
 Mixed Bed, NR-35 LC
 Mixed Bed, NR-20 LC
 Mixed Bed, NR-30

Resin for Industrial Applications


Contact Us

Industrial Process Water
Christopher Horvath - Product Manager
Customer Service 800.582.5261
Technical Support 800.875.7873 x 5000
Send email
Request a Proposal
Parts & Services

Siemens provides complete turnkey services to keep your ion exchange system running efficiently and with minimum downtime. 
 Learn more about our complete support services.

Highlights

We have over 85 local sales and service branches in North America ready to serve you quickly and efficiently.  Locate and contact a branch location near you today!

Featured Case Studies

Click here to learn more about how we provide solutions to our customer's water treatment issues and process needs.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID