| 40 Series Reverse Osmosis - RO - Systems |
40 Series reverse osmosis (RO) systems produce from 1.8 to 32.0 gpm of high-purity water. More
|
| APEX™ Systems Modular USP Purified Water Generation |
The Apex™ Systems are pre-engineered, totally integrated and automated biopharmaceutical water purfication systems. These characteristics help you expedite all phases of planning, procuring and commissioning a new water purification system. More
|
| Bag Filtration, Filter Bags and Housings |
Bag filters are a convenient, economical choice for applications requiring gross particulate removal. Particulates are trapped in the bag and the bag is disposed of. More
|
| Blend Valves |
Water temperature blend valves are designed to temper the inlet water to a water purification system, to optimize the water system's performance More
|
| CDI-LX™ Continuous Electrodeionization - CEDI - Systems |
Continuous electrodeionization is your safe, chemical-free way to take RO (reverse osmosis) water to a higher level of purity. CDI-LX™ systems use our proven, patented process to produce an uninterrupted supply of high purity water, up to 18.2 megohm-cm. Also referred to as CEDI (Continuous Electrodeionization) and EDI (Electrodeionization) systems, CDI® systems are commonly used to remove boron, carbon dioxide, salt, silica, total dissolved solids (TDS) and total organic carbon (TOC). More
|
| CEDI Systems, Replacement Modules, Upgrades And Retrofits |
Continuous electrodeionization is your safe, chemical-free way to take RO (reverse osmosis) water to a higher level of purity. Our CDI-LX™ systems use our proven, patented process to produce an uninterrupted supply of high purity water, up to 18.2 megohm-cm. We also offer a number of other options to help you with your high-purity water requirements. More
|
| CIP Series RO On-Site Cleaning Skids |
With a highly efficient cleaning cycle, CIP Series cleaning skids are designed for on-site cleaning of RO systems. More
|
| CLERIFY™ oil adsorption filter cartridge |
For oil removal More
|
| Compact CDI® Continuous Electrodeionization Systems |
Compact CDI® (Continuous Deionization) systems are ideal for laboratory and small process applications requiring continuous high-purity water. Systems are also referred to as CEDI (Continuous Electrodeionization) or EDI (Electrodeionization). More
|
| CT Series Carbon Towers |
Carbon towers efficiently remove chlorines, chloramines and other types of organic contaminants to ensure the highest product water quality for use in food and beverage, pharmaceutical and biotechnology and industrial applications. Units are sometimes referred to as carbon purifiers. More
|