key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Industrial Process Water

Capabilities
History
Products
Services
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Industrial Process Water > Products

 
Vantage M280 Series Reverse Osmosis - RO - Systems

Vantage M280 Series reverse osmosis (RO) systems produce from 25 to 150 gpm of high-purity water.

With a pre-engineered design for fast delivery and installation, the M280 Series reverse osmosis (RO) systems can remove:

  • Membrane salt rejection 99% nominal
  • Up to 98% of dissolved inorganics
  • Over 95% of total dissolved organics
  • All colloidal and suspended matter larger than 0.05 micron

In addition, the membrane’s salt rejection is 99% nominal. 

The flexible design can accommodate virtually all TFC (Thin Film Composite) 8 inch spiral wound RO membranes to suit your application.

Features and Benefits

The M280 Series reverse osmosis systems are ideal for manufacturing, beverage, microelectronics and boiler feed applications:

  • Side-port membrane housing reduces maintenance costs
  • 5-micron filtration protects membranes
  • 304L stainless steel pumps and piping for corrosion resistance
  • Sample valves on the feed for easy water quality testing and to guarantee system performance
  • UL Rated enclosure ensures quality and reliability
  • Optional pH monitor, alarm beacon, high pump discharge pressure switch, high product pressure switch, and product flush allows for more intricate process control and monitoring

Product Documentation


Pre-engineered design for fast delivery and installation.


Contact Us

Industrial Process Water
Technical Support
800.875.7873 ext. 5000
Send email
Request a Proposal
Parts & Services

For technical questions, spare parts and service, please call 800.875.7873 ext. 5000.  For emergency 24-hour customer service, please call 800.466.7873.

Highlights
Featured Case Studies

 

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID