|
Carbon towers efficiently remove chlorines, chloramines and other types of organic contaminants to ensure the highest product water quality for use in food and beverage, pharmaceutical and biotechnology and industrial applications. Units are sometimes referred to as carbon purifiers.
Designed for hot-water sanitization and steam vapor stripping, CT Series carbon towers are a cost-efficient and reliable method for removing chlorine, chloramine and many types of organics from feedwater. They can also be used to remove: - Odors
- Tastes
- VOC’s, such as trihalomethanes (THMs)
- Trace organics
These rugged, pre-engineered, pre-assembled units minimize installation and start-up costs. The variety of sizes and options available make it easy to select the carbon tower that is ideal for your specific application.
With cost-effective prices, CT Series carbon towers are pre-engineered units that offer quick delivery and easy installation: - Vessels designed for hot-water sanitization and steam vapor stripping with bottom and / or top entry for removing VOCs, such as trihalomethanes
- Standard system sizing based on 1 gpm per cubic foot service flow and a backwash rate near 2 gpm per cubic foot (depending on the carbon density and particle size)
- Advanced Johnson Screens internals to guarantee uniform distribution during draw-off and backwashing
- Scavenger screen ensures continuous, complete removal of condensate during steaming
- Choice of automated (PLC) or manual valves depending on the level of automation you want
- Availability of 316L or 304 stainless steel vessels and piping
Higher flow systems, manway types, temperature and control probes, special carbon attributes, sampling ports and finishes can be customized with minimal impact on delivery and cost.
|
 |
|
 |
|
|
|
|
|