|
H-Series and P-Series CDI® - Continuous Deionization(also referred to as CEDI - Continuous Electrodeionization) systems were designed for pharmaceutical, biotechnology, microelectronic, power and other industrial applications. Because of the many advantages of the USFilter CDI-LX™ Series, the LX Series systems have replaced the H-Series and P-Series CDI® systems. For existing installation where customers want to re-order the same series modules, H-Series and P-Series replacement modules can still be ordered.
For H-Series customers, replacement modules are still available. For replacement module numbers, please click on the CEDI Replacement Modules Data Sheet. Because of the cost savings and other benefits associated with the LX Series, many existing P-180 customers are upgrading to the LX Series and a complete upgrade kit is available. The kit is specifically designed to replace the P-180 modules with minimal field retrofit labor required. The upgrade kit includes simplified connections to match the existing P-180 connections.
Some of the benefits of upgrading: - Offers the latest generation of CEDI technology
- Offers a robust design for superior performance with the highest reliability in the industry
- Guarantees leak-free operation
- Uses the existing skid (footprint), power supplies, instruments and controls
|
 |
|
 |
|
|
|
|
|