CDI-LX™ systems are pre-engineered systems specifically designed to meet the demands of the pharmaceutical, power, microelectronics and general industry customer. Our standard CDI-LX™ systems have flow rates from 2.5 to 180 gpm (0.57 to 40.88 cubic meters per hr), and combine single or multiple (up to 8) CDI-LX™ modules on a frame with:
Flow and quality monitoring instrumentation is standard and remote I/O is available as an option.