key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Industrial Wastewater Systems

Capabilities
History
Products
Services
Case Studies
Brochures
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Industrial Wastewater Systems > Products

 
Chemical Reaction Systems: RX and RXP

The Chemical Reaction Systems, RX (fiberglass tanks) and RXP (HDPE tanks) Systems include two reaction tanks that are either skid-mounted or supplied with a catwalk frame and are completely piped and wired.

The two tanks are designed to work in series.  Water will be pumped or flow by gravity into the first tank and then on to the second tank.  From the second tank the water flows either to the concentration tank of a microfilter or into the flocculation chamber of a clarifier or other separation device.

The basic reaction system configuration has each tank equipped with one Brawn mixer, one LMI chemical feed pump, one GLI pH probe and one GLI pH transmitter. On RX/RXP systems less than 1,000 gallon capacity, the mixing tank is mounted on a skid with a frame.

The frame supports the mixer, probe and chemical pumps.  The electrical control box, piping manifolds, conduit and wiring harnesses are also attached to this frame. When necessary, steps are supplied for operator access to the system.

Reaction systems above 1,000 gallons are designed with a freestanding catwalk frame. The mixing tanks are slid into place underneath the catwalk frame.

Additional chemical feed packages can be added to the basic system.

Features and Benefits

  • Fully assembled at the factory
  • Factory tested
  • Units are either skid-mounted or catwalk integrated
  • Units are match marked for ease of reassembly
  • Rapid installation assured by skidded assemblies and mistake proof electrical connections

Product Documentation


Data Sheet

Chemical Reaction Systems

Other Wastewater Products Documentation

View Wastewater Products Documentation



Contact Us

Wastewater Products
Cassandra Matscherz
Administrative Assistant
724.772.1215
Send email
Request a Proposal
Parts & Services

General Contact
2000 Marconi Drive
Warrendale, PA  15086
800.541.8610
IWSEZservice.water@siemens.com

Highlights
Featured Case Studies

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID