key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Industrial Wastewater Systems

Capabilities
History
Products
Services
Case Studies
Brochures
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Industrial Wastewater Systems > Products

 
Chrome Reduction Systems:Fiberglass and HDPE Construction

The Chrome Reduction System treatment module is used to reduce hexavalent chromium to trivalent chromium.

The Chrome Reduction, CR (fiberglass tank) and CRP (HDPE tank) Systems include one reaction tank that is skid-mounted and completely piped and wired.

Wastewater containing chromium will be pumped or flow by gravity into the tank. Depending on the other contaminants in the wastewater, the pretreated wastes from the chrome reduction tank can flow to the chemical reaction system prior to a microfilter or clarifier system.

The basic reaction system configuration has one tank equipped with one Brawn mixer, two LMI chemical feed pumps, one GLI pH probe, one GLI pH transmitter, one GL ORP probe and one GLI ORP transmitter. On CR/CRP systems less than 1,000 gallon capacity, the mixing units are skid-mounted.

The frame supports the mixer, probes and chemical pumps. The electrical control box, piping manifolds, conduit and wiring harnesses are also attached to this frame. Steps are supplied for operator access to the system.

Chrome reduction systems above 1,000 gallons are designed with a freestanding catwalk frame. The mixing tank is slid into place underneath the catwalk frame.

Features and Benefits

  • Fully assembled at the factory
  • Factory tested
  • Units are either skid-mounted or catwalk integrated
  • Units are match marked for ease of reassembly
  • Rapid installation assured by skidded assemblies and mistake proof electrical connections

Product Documentation


Data Sheet

Chrome Reduction Systems

Other Wastewater Products Documentation

View Wastewater Products Documentation



Contact Us

Wastewater Systems
Cassandra Matscherz
Administrative Assistant
724.772.1215
Send email
Request a Proposal
Parts & Services

General Contact
2000 Marconi Drive Warrendale, PA  15086
800.541.8610
IWSEZservice.water@siemens.com

Highlights
Featured Case Studies

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID