key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Industrial Wastewater Systems

Capabilities
History
Products
Services
Case Studies
Brochures
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Industrial Wastewater Systems > Products

 
Lancy™ Solids Separator (IP)

The Lancy™ Solids Separator is a compact clarifier which uses inclined plates to remove suspended solids from wastewater.

Solids enter the unit at 50-500 ppm and are typically reduced to 20-30 ppm in the corrugated plate interceptor (CPI) packs.  The unit is designed to maintain a sludge blanket in the conical compartments under the CPI packs.  The sludge blanket not only acts as a pre-filter but allows for a thicker sludge to be withdrawn from the clarifier.  The unit can be provided as a stand alone item or in conjunction with a chemical reaction tank system.

The Lancy™ Solids Separator is manufactured with carbon steel for the basins and FRP for the corrugated plate interceptor packs.

Available Standard Options

  • Coal tar epoxy or other resistant coatings
  • Rapid mix and flocculation chambers
  • Higher solids loadings

Features and Benefits

  • Up to 50% reduction in installation costs
  • UP to 80% less floor space requirements
  • No moving parts, less maintenance costs
  • Lower operation costs, gravity does all the work
  • Consistent performance
  • Factory tested
  • Sold as a stand alone unit
  • Integrates with other wastewater products

Product Documentation


Data Sheet
Lancy™ (IP) Solids Separator

Other Wastewater Product DocumentationView Wastewater Product Documentation



Contact Us

Wastewater Products
Cassandra Matscherz
Administrative Assistant
724.772.1215
Send email
Request a Proposal
Parts & Services

General Contact
2000 Marconi Drive Warrendale, PA  15086
800.541.8610
iwsezservice.water@siemens.com

Highlights
Featured Case Studies

View related Wastewater Product
Case Studies

Featured News Releases

View related
Press Releases

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID