key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Industrial Wastewater Systems

Capabilities
History
Products
Services
Case Studies
Brochures
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Industrial Wastewater Systems > Products

 
Reverse Osmosis Pretreatment System

The Reverse Osmosis Pretreatment System (ROPT) is designed for the preconditioning of industrial wastewaters prior to a Reverse Osmosis unit. The purpose of the ROPT system is to adjust the pH, ORP, and allow for the addition of specialty treatment chemicals, such as anti-scale chemistry.

The Reverse Osmosis Pretreatment System (ROPT) consists of several tanks, beginning with a mechanically agitated pH and ORP adjustment tank. In this tank, the pH is adjusted to an appropriate level so the Langlier Index is correct, and the ORP can be adjusted to ensure that all free chlorine is destroyed prior to the Reverse Osmosis (RO) unit. In this same tank, anti-scaling chemistry is added on a volumetric basis to assist in the prevention of scale formation within the RO membranes.

The water then overflows to a lift tank. This tank acts as a reservoir for the RO feed pump. The RO lift tank contains level controls that prevent the RO feed pump from running out of water preventing the tank from overflowing.

A control system, based on a Siemens PLC, controls all the functions of the ROPT system.

The reaction tank contains a Brawn mixer and GLI probes for pH and ORP signals. The pH and ORP signals are displayed on the GLI transmitters in the control panel. The output signals from the GLI transmitters will control the addition of acid and SBS to maintain the proper settings. Anti-scale chemistry is added volumetrically. All additions are made by LMI pumps.

Features and Benefits

  • Fully assembled at the factory
  • Factory tested
  • Units are catwalk integrated
  • Units are match marked for ease of reassembly
  • Rapid installation assured by skidded asseblies and mistake proof electrical connections

Product Documentation


Data Sheet
Reverse Osmosis Pretreatment System

Other Wastewater Products Documentation
View  Wastewater Products Documentation



Contact Us

Wastewater Products
Cassandra Matscherz
Administrative Assistant
724.772.1215
Send email
Request a Proposal
Parts & Services

General Contact
2000 Marconi Drive
Warrendale, PA  15086
800.541.8610
iwsezservice.water@siemens.com

Highlights
Featured Case Studies

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID