The CMP (HDPE tank) module includes one collection tank. Depending on the arrangement, the module may be skid-mounted and completely piped and wired. Concentrated wastes, either acids or caustics, will be collected in the tank. The concentrated wastes will be slowly metered into the appropriate chemical reaction tank prior to a microfilter or clarifier system.
The basic module configuration has one tank equipped with level controls and one LMI chemical feed pump. If supplied, the frame supports the tank and chemical metering pump. The electrical control box, piping and wiring are also attached to this frame.
Available Standard Options
- Second Metering Pump
- Seismic Upgrade to Zone 4