key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Memcor Products

Capabilities
History
Products
Services
Case Studies
News Releases
Contacts

Water Technologies > Product and Service Lines > Memcor Products > Products

 
MEMCOR® XS - Submerged Membrane System

MEMCOR® XS is a submerged membrane system in a packaged configuration ideal for small systems.  Fully pre-engineered and skid-mounted, it is easy to install with minimal connections. It's innovative design includes a side door to easily install and service membrane modules, significantly reducing ceiling height requirements. This compact system produces high quality finished water in a fraction of the footprint required for conventional treatment alternatives.

MEMCOR® XS submerged membrane systems provide:

  • Fully skid-mounted, self-contained membrane system including ancillary equipment required for operation
  • Treated capacity from 100 to 400 gpm (20 to 90 m3/h)
  • Compact footprint: 7'-10" (2.4 m) x 14'-6" (4.4 m).
  • Minimal ceiling height: 9'-0" (2.75 m).
  • Easy access to membrane modules.
  • Factory assembly and tested
  • Economically treats water to high quality standards.
  • Up to five parallel units can be connected, to produce over 2 MGD (8 MLD)

Features and Benefits

Features

  • Skid mounted and factory tested
  • Side door module removal
  • Ready to install single skid
  • Fully automated
  • Automated membrane integrity test
  • Designed for ease of expansion and modifications
  • Safety features incorporated

Benefits

  • Low cost, highly flexible solution
  • Minimizes installation and operating cost
  • Low overall clearance
  • Oxidant tolerant membranes
  • Allows remote monitoring
  • Simplifies operator control
  • Assures high quality treatment with >4LRV
  • Superior barrier protection
  • Minimal space requirements, readily accessible

Product Documentation


MEMCOR Modules


Contact Us

Memcor
Stratton Tragellis
Director, Global Product Management
508.347.4501
Send email
Request a Proposal
Parts & Services
Highlights
Featured Case Studies
Featured News Releases
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID